??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R01EC-PSC50A-BS00,3-GS04-W51
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R01EC-PSC50A-BS00,3-GS04-W51
VERF
Availability
Available
BC
Order code
BES04RE
TC
Artikelbezeichnung
BES R01EC-PSC50A-BS00,3-GS04-W51
PX
Product view
50663_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest;Faktor 1;Magnetfeldfest;Steelface;Schweißfest;Faktor 1
BFORM
Style
32x20x8
W
Gewicht
0.039 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 20 Hz, Housing material = Stainless steel, PTFE coated, Material sensing surface = Stainless steel, W51 ceramic coating, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, Silicone, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1, Housing resistant to weld spatter, Weld immune
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.